Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
DC-power supply [EC002540]
Bill of material
172890
PREVIEW
Preview
PLID
172890
MANUTYPEDESC
Manufacturer Type Description
PSG60N24RP
DESCSHORT
Short Description
Power supply unit, 1-phase, 100-240VAC/24VDC, 2.5A
DESCLONG
Long Description
Power supply unit, Product range: Power supplies PSG, Subrange: power supply unit, Description: Power Boost via 1.5-fold rated operational current for 5 s, PELV (EN 60204), SELV (EN 60950), Width: 32 mm, Height: 120.6 mm, Depth: 119.3 mm, Single-phase, Input voltage range: 85 - 264 V AC, (120 - 375 V DC), Nominal input voltage: 100 - 240 V AC, Rated output voltage: 24 V DC (± 2%), Rated output current: 2.5 A, Setting range for the output voltage: 22 - 28 V DC, Rated output power: 60 W, Degree of Protection: IP20, Heat dissipation: 9 W
INTNO
International product number
4015081694785
NETTO_WEIGHT
Netto weight
0.33000 kg
ECLASS_13_0
Continuous current supply [AFX040008]
ETIM_9_0
DC-power supply [EC002540]
EF002991
Voltage type (supply voltage)
AC
EF006792
1st secondary output voltage
24 - 24 V
EF006797
2nd secondary output voltage
0 - 0 V
EF006800
3rd secondary output voltage
0 - 0 V
EF008284
Max. output current 1
2.5 A
EF008285
Max. output current 2
0 A
EF008286
Max. output current 3
0 A
EF007002
Secondary voltage adjustable
true
EF009393
Nominal value output voltage 1
24 V
EF009394
Nominal value output voltage 2
0 V
EF009395
Nominal value output voltage 3
0 V
EF009396
Nominal value output current 1
2.5 A
EF009397
Nominal value output current 2
0 A
EF009398
Nominal value output current 3
0 A
EF007332
Short-circuit-proof
true
EF007076
Rated supply voltage AC 50 Hz
85 - 264 V
EF007077
Rated supply voltage AC 60 Hz
85 - 264 V
EF007078
Rated supply voltage DC
0 - 0 V
EF003092
Output voltage stabilized
true
EF000346
Power consumption
150 V·A
EF003034
Power output
60 W
EF005302
Stabilized
true
EF003961
Type of electric connection
Screw connection
EF003972
Rail mounting possible
true
EF003973
Wall mounting possible
false
EF001126
Modular version
true
EF002950
Width in number of modular spacings
0
EF000846
Built-in width
32 mm
EF000332
Built-in height
120.6 mm
EF005689
Direct mounting possible
false
EF000008
Width
32 mm
EF000040
Height
121 mm
EF000049
Depth
119 mm
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices